Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Sealing section for construction of specific gripper solutions
Width B | 20 mm |
Height H | 15 mm |
Material type | 2 Comp. sponge rubber |
Sealing material | Natural Rubber NK |
Material hardness [Shore A] | 20 Shore A |
Attribute | Value |
---|---|
B | 20 mm |
B1 | 22 mm |
B2 | 2 mm |
B3 | 16 mm |
H | 15 mm |
H1 | 33 mm |
H2 | 6 mm |
H3 | 6 mm |
H4 | 12 mm |
Attribute | Value |
---|---|
Sealing material | Natural Rubber NK |
Weight | 411.50 g |
Material hardness [Shore A] | 20 Shore A |
Product family | DI-PROF |
Ordering information: DI-PROF 20x15 2K-SWG NK-20/55
Sealing profile DI-PROF is delivered in the desired length. Accounting unit 1 m.