Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Sealing ring
for | M3 |
External diameter D | 6 mm |
Internal diameter d | 3.5 mm |
Material | Polyamide |
Attribute | Value |
---|---|
d | 3.50 mm |
D | 6 mm |
L | 1 mm |
for | M3 |
Attribute | Value |
---|---|
Material | Polyamide |
Weight | 1 g |
Product family | DR |
Ordering information: DR M3 6/3.5x1 PA
The sealing ring DR is supplied in the required diameter.