VSL 61-50 PVC-DS

Part no.: 10.07.09.00033
Hose for vacuum and compressed-air systems
External diameter D: 61 mm
Internal diameter d: 50 mm
Length (max): 10 m
Material: PVC, with wire spiral
Installation radius (min): 90 mm
Pressure range (operating pressure):
-0.78 ... 1.50 bar
Ambient temperature: -20 ... 70 °C
VSL 61-50 PVC-DS
Attribute Value
d 50 mm
D 61 mm