VSL 71-60 PU-DS-AS

Part no.: 10.07.09.00034
Hose for vacuum and compressed-air systems
External diameter D: 71 mm
Internal diameter d: 60 mm
Length (max): 20 m
Material: PU, wire spiral, antistat
Installation radius (min): 40 mm
Colour: Transparent
Pressure range (operating pressure):
-0.69 ... 2.09 bar
Ambient temperature: -40 ... 90 °C
VSL 71-60 PU-DS-AS
Attribute Value
d 60 mm
D 71 mm