Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Hose clamp for securing wire-reinforced hoses
Clamping range | 76.5 ... 84.0 mm |
Material | Steel |
Surface | galvanised |
Attribute | Value |
---|---|
d1 | 76.50 mm |
d2 | 84 mm |
L | 17.50 mm |
Attribute | Value |
---|---|
Clamping range | 76.5 ... 84.0 mm |
Material | Steel |
Weight | 56 g |
Product family | SSB / SSD |
Ordering information: SSD 76.5-84 ST-VZ
Hose clamp SSB / SSD is delivered in the desired diameter.
Available accessories: cap