Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Hose sleeve
Thread G1 | G1-1/2"-M |
Hose diameter (rec.) d | 38 mm |
Material | Brass |
Surface | nickel plated |
Length L | 12.2 mm |
Nominal diameter dn | 29.9 mm |
Attribute | Value |
---|---|
dn | 29.90 mm |
D | 38 mm |
G1 | G1-1/2"-M |
L | 12.20 mm |
L1 | 64 mm |
LG1 | 15.50 mm |
SW1 | 50 mm |
Attribute | Value |
---|---|
Material | Brass |
Weight | 400 g |
Ordering information: ST G1-1/2-AG 38 MS-V
The accessories for screw fittings are supplied in the desired design.