Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Bulkhead connector, straight with Nuts
Attribute | Value |
---|---|
G1 | M16x1-M |
G2 | G1/8"-F |
L | 30 mm |
L2 | 5 mm |
SW1 | 22 mm |
SW3 | 13 mm |
Attribute | Value |
---|---|
Weight | 50.30 g |
Product family | SVS-GE |
Ordering information: SVS-GE M16x1-AG G1/8-IG 30
Bulkhead connector SVS-GE is delivered as a ready-to-connect product, including two locking nuts.