ST M5-AG 2.5 MS-V

Part no.: 10.08.03.00312
Hose sleeve
Thread 1: M5-M
Internal hose diameter: 2.5 mm
Material: Brass
Surface: nickel plated
ST M5-AG 2.5 MS-V
Attribute Value
dn 1.8 mm
D 3.6 mm
G1 M5-M
L 3.3 mm
L1 12 mm
LG1 3.5 mm
SW1 7 mm