BEF-WIN 30x40x25.5 4 SFE-7

Part no.: 10.08.03.00313
Mounting bracket
Width B: 30 mm
Height H: 40 mm
Length L: 25.5 mm
Wall thickness s: 4 mm
for: Schmalz Fixation Element
Size: 7
BEF-WIN 30x40x25.5 4 SFE-7
Attribute Value
B 30 mm
B2 12.5 mm
d 6.3 mm
d1 4.5 mm
D mk 17 mm
H 40 mm
H2 20 mm
L 25.5 mm
s 4 mm
X1 15.4 mm