Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Bulkhead connector, straight with Nuts
Attribute | Value |
---|---|
G1 | M10x1-M |
G2 | M5-F |
L | 20 mm |
L2 | 3 mm |
SW1 | 14 mm |
SW3 | 9 mm |
Attribute | Value |
---|---|
Weight | 12.30 g |
Product family | SVS-GE |
Ordering information: SVS-GE M10x1-AG M5-IG 20
Bulkhead connector SVS-GE is delivered as a ready-to-connect product, including two locking nuts.