Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Reduction sleeve, with hexagon
Attribute | Value |
---|---|
G1 | G3/8"-F |
G2 | G1/4"-F |
L | 26 mm |
LG1 | 12 mm |
LG2 | 11 mm |
SW1 | 22 mm |
Attribute | Value |
---|---|
Material | Brass |
Weight | 54.30 g |
Ordering information: RED-MUF-S G3/8-IG G1/4-IG MS
The accessories for screw fittings are supplied in the desired design.