RED-STK G3/8-AG G1/8-IG MS-V

Part no.: 10.08.04.00093
Reduction piece with hexagon
Thread G1: G3/8-M
Thread G2: G1/8-F
Length L: 5 mm
Material: Brass
Surface: nickel plated
RED-STK G3/8-AG G1/8-IG MS-V
Attribute Value
G1 G3/8"-M
G2 G1/8"-F
L 5 mm
LG1 10 mm
SW1 19 mm