Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Reduction piece with hexagon
Thread G1 | G3/8"-M |
Thread G2 | G1/4"-F |
Material | Brass |
Surface | nickel plated |
Length L | 5 mm |
Attribute | Value |
---|---|
G1 | G3/8"-M |
G2 | G1/4"-F |
L | 5 mm |
LG1 | 8.50 mm |
LG2 | 15 mm |
SW1 | 19 mm |
Attribute | Value |
---|---|
Material | Brass |
Weight | 12.50 g |
Ordering information: RED-STK G3/8-AG G1/4-IG MS-VN
The accessories for screw fittings are supplied in the desired design.