Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Reduction piece with hexagon
Thread G1 | G1"-M |
Thread G2 | G3/4"-F |
Material | Brass |
Surface | nickel plated |
Length L | 8 mm |
Attribute | Value |
---|---|
G1 | G1"-M |
G2 | G3/4"-F |
L | 8 mm |
LG1 | 16.10 mm |
LG2 | 24.10 mm |
SW1 | 41 mm |
Attribute | Value |
---|---|
Material | Brass |
Weight | 98 g |
Ordering information: RED-STK G1-AG G3/4-IG MS-V
The accessories for screw fittings are supplied in the desired design.