MUF-S M5-IG 9 SW8 MS-V

Part no.: 10.08.05.00124
Sleeve with hexagon
Thread G1: M5-F
Length L: 9 mm
Material: Brass
Surface: nickel plated
MUF-S M5-IG 9 SW8 MS-V
Attribute Value
G1 M5-F
L 9 mm
SW1 8 mm