MUF-S G1/8-IG 18 SW14 MS-V

Part no.: 10.08.05.00125
Sleeve with hexagon
Thread 1: G1/8-F
Length: 18 mm
Material: Brass
Surface: nickel plated
MUF-S G1/8-IG 18 SW14 MS-V
Attribute Value
G1 G1/8"-F
L 18 mm
SW1 14 mm