MUF-S G1/4-IG 26 SW17 MS-V

Part no.: 10.08.05.00126

Sleeve with hexagon

Thread G1G1/4"-F
MaterialBrass
Surfacenickel plated
Length L26 mm
MUF-S G1/4-IG 26 SW17 MS-V
Attribute Value
G1 G1/4"-F
L 26 mm
SW1 17 mm
Attribute Value
Material Brass
Weight 21 g

Ordering information: MUF-S G1/4-IG 26 SW17 MS-V

The accessories for screw fittings are supplied in the desired design.