DOP-NIP-S G1/4-AGx5

Part no.: 10.08.05.00133
Double nipple with wrench flats
Thread G1: G1/4-M
Length L: 5 mm
Material: Brass
Surface: nickel plated
Nominal diameter dn: 7.6 mm
DOP-NIP-S G1/4-AGx5
Attribute Value
dn 7.6 mm
G1 G1/4"-M
L 5 mm
LG1 10 mm
SW1 17 mm