RED-NIP-S G1/8-AG M5-AG MS V

Part no.: 10.08.05.00138
Reduction nipple with hexagon
Thread 1: G1/8-M
Thread 2: M5-M
Length: 4 mm
Material: Brass
Surface: nickel plated
RED-NIP-S G1/8-AG M5-AG MS V
Attribute Value
dn 2.5 mm
G1 G1/8"-M
G2 M5-M
L 4 mm
LG1 6.5 mm
LG2 4.5 mm
SW1 14 mm