Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Plug connection, T
Hose diameter | 8 mm |
Material | Brass |
Operating temperature | -20 ... 80 °C |
Length L | 49 mm |
Attribute | Value |
---|---|
d | 8 mm |
D1 | 14.40 mm |
H | 24.70 mm |
H1 | 31.90 mm |
L | 49 mm |
Attribute | Value |
---|---|
Hose type | Hose D = 8 d = 6 |
Hose type | 8-6 |
Material | Brass |
Pressure range (operating pressure) | -0.95 ... 15.00 bar |
Operating temperature | -20 ... 80 °C |
Weight | 43 g |
Product family | STV |
Ordering information: SVB-T 8
The push-in fittings are supplied in the desired design.