ASK B-M12-8 1000 S-M12-4

Part no.: 21.04.05.00167
Connection cable
Interface Connection 1:
Fem connect M12, 8 pol
Cable length: 1000 mm
Interface Connection 2:
Male connect M12, 4 pol
Material: PUR-Cable
Attribute Value
Material PUR-Cable
Weight 45 g