ASK B-MIC10 3000 K-2P

Part no.: 21.04.06.00086
Connection cable
Connection 1: Connect. 10mm
Cable length: 3000 mm
Connection 2: Cable 2
Material: PUR-Cable
Attribute Value
Material PUR-Cable
Weight 42.3 g