NUT-STEI 20 M8-IG 10

Part no.: 25.09.06.00012
Nut for profile slot
Length L: 20 mm
Height H: 4.9 mm
Thread G1: M8-F
Shape: With step
NUT-STEI 20 M8-IG 10
Attribute Value
B2 10 mm
G1 M8-F
H 4.9 mm
L 20 mm
LG1 6.4 mm