The website is under maintenance: We apologize for possible display errors.

Bellows Suction Cups FSGA (1.5 Folds)

  • Diameter: 4 to 78 mm
  • Material: HT1, NBR, NK, SI, SI-MD, SI-HD
  • Connection nipple plugged into elastomer part
Spring Plungers FSTIm
New

Spring Plungers FSTIm

  • Modular suction cup connection
  • Stroke: 5 to 20 mm
  • Internal damping spring
  • With / without anti-rotation guard
Vacuum Generator ECBPi
Efficient

Vacuum Generator ECBPi

  • Max. 12 l/min suction rate
  • Max. vacuum: 75 %

Dry-Running Vacuum Pumps EVE-TR

  • Suction capacity up to 244 m³/h
  • Max. vacuum: 92 %

Bellows Suction Cups SPB2f (2.5 Folds)

  • Diameter: 15 to 50 mm
  • Material: SI (use in the food and beverage industry)

Flat Suction Cups SAF

  • Diameter: 30 to 125 mm
  • Material: NBR
  • Connection nipple vulcanized to elastomer part

Suction Cups for Flow Grippers SCG

  • Diameter of suction area: 40 mm and 60 mm, suction cup: 20 mm to 50 mm
  • Suction surfaces made from FDA-compliant POM
  • Suction cup with 1.5 folds made from FDA-compliant SI-55 or SI-HD silicone or anti-satic NBR-AS

Spring Plungers FSTE

  • Connection: M3, M5, G1/8” to G1/2”
  • Stroke: 5 to 90 mm
  • Integrated vacuum feed

Flexolink FLK

  • Connection: M10x1.25 to G1/2”
  • Deflection: max. 12°
  • Rubber buffer (vulcanised into position) as a joint

Clamping Equipment for Schmalz Consoles (single-circuit)

  • For 1-circuit vacuum systems
  • Hose-free
  • Pre-fixation with guide strips

Replacement Suction Plates

  • Replacement suction plates for restoring a vacuum block after wear

Clamping Equipment for Schmalz Consoles (two-circuit)

  • For 2-circuit vacuum systems
  • Hose-free
  • Pre-fixation with vacuum

Clamping Equipment for Grid Tables

  • For all common grid tables
  • Fixation via positioning inserts
  • Integrated touch valve

Clamping Equipment for SCM / Morbidelli Consoles

  • Hose-free vacuum system
  • Integrated touch valve
  • Mechanical pre-fixation

Vacuum Blocks VCBL-GL

  • Two-circuit vacuum system with hose connection
  • Fixation and positioning with vacuum

Clamping System Matrix-Plate

  • Clamping system made of high-strength aluminum
  • Optional friction pads (RI) for 30 % greater shear force absorption
  • High dimensional accuracy: Flatness < 0.1 mm, parallelism < 0.05 mm

Our Products

Vacuum Technology for Automation

  • Wide range of individual components for designing your own vacuum systems. Customized ready-to-connect gripping systems.

Vacuum Lifters and Crane Systems

  • Ergonomic handling technology for manual work processes. The solutions consist of a vacuum lifter and compatible crane system.

Vacuum Clamping Technology

  • Vacuum clamping technology for reliable and warp-free processing of workpieces in CNC machining centers.
Check your price and delivery time

Components for automation, vacuum clamping technology and workshop equipment

Order directly

Schmalz News, Trade Shows and Job Offers

06/15/2018

New Gripper for Collaborative Robots

Humans and robots are collaborating much more closely in logistics. J. Schmalz GmbH has therefore developed a gripper solution that ensures a safe...

Read more
04/19/2018

Safe Vacuum Handling for Sensitive Electronic Components

Processes for the automated handling of delicate electronic components must be both fast and gentle on the products. Vacuum specialist Schmalz has...

Read more
04/19/2018

Collaborative Rope Balancer: Handling Takes on a new Dimension

Schmalz's collaborative rope balancer combines efficient commisioning with delicate positioning. Motorized support for the operator's movements in all...

Read more

Press Releases > Show all

Schmalz Media Center

Videos demonstrate the variety of
applications for vacuum technology.

Vacuum Technology from the Market Leader

Real competitive benefits thanks to modern vacuum technology

Vacuum technology is in demand in a variety of industry sectors and is utilized in many ways ranging from individual components to complete solutions. Schmalz is the market leader in vacuum automation and ergonomic handling solutions, combining decades of experience and comprehensive expertise with the ambition to create custom solutions for our customers from industry and trade. We help companies in the automation technology, handling technology and clamping technology sectors to design their production processes more efficiently and strike new paths with the help of vacuum technology.

A feature of all vacuum components and systems is the use of a vacuum as a holding force. Vacuum technology is employed in a variety of industries – Schmalz aids and assists companies from a multitude of sectors, including the automotive industry, chemicals and pharmaceuticals, the glass and woodworking sector, logistics, packaging and wind energy. We place a special emphasis on meeting the specific requirements of different industry sectors and offering individual solutions with vacuum technology.

Formed in 1910, Schmalz is now the market leader in vacuum automation and ergonomic handling solutions. Our international network supports companies at home and abroad, providing you with real competitive benefits thanks to our expertise and many years of experience. Expert system consultants are there for you from the first planning steps to the commissioning and assembly of your system and beyond. You can look forward to working with a reliable and trustful partner that sets new benchmarks in your production processes with vacuum technology and impressive solutions with the highest degree of technical innovation and functionality.

Innovative vacuum technology: from single components to system solutions

With individual vacuum components ranging from suction pads (also: vacuum cups) to special grippers to vacuum generators, Schmalz has a hugely diverse product portfolio that can be precisely tailored to a variety of requirements. As well as this range of individual components, the portfolio includes Schmalz vacuum gripping systems, which are available as large-area or layer gripping systems and suction spiders. Their modular design gives these complete and ready-to-connect systems maximum flexibility for custom application.

Vacuum handling systems (e.g. Schmalz lifting devices) from Schmalz simplify work processes and ensure gentle and efficient handling of workpieces, while our clamping solutions offer precise and reliable clamping functions tailored to your requirements.

In the area of vacuum technology, Schmalz offers a hugely diverse product and service portfolio that can be adapted to create the optimum solution for specific customer needs and ideas. The Schmalz component range comprises more than 6,000 individual components. They are the cornerstone of every vacuum system.