Bellows Suction Cups FSGA (1.5 Folds)

  • Diameter: 6 to 78 mm
  • Material: HT1, NBR, NK, SI
  • Connection nipple plugged into elastomer part
Spring Plungers FSTIm
New

Spring Plungers FSTIm

  • Modular suction cup connection
  • Stroke: 5 to 20 mm
  • Internal damping spring
  • With or without anti-rotation guard
Vacuum Generators ECBPi
Efficient
New

Vacuum Generators ECBPi

  • Max. 12 l/min suction rate
  • Max. vacuum: 75%

Dry-Running Vacuum Pumps EVE-TR

  • Suction capacity up to 244 m³/h
  • Max. vacuum 92%

Bellows Suction Cups SPB2f (2.5 Folds)

  • Diameter: 30 to 50 mm
  • Material: SI (use in the food and beverage industry)

Flat Suction Cups SAF

  • Diameter: 30 to 125 mm
  • Material: NBR
  • Connection nipple vulcanized to elastomer part

Suction Cups for Flow Grippers SCG

  • Diameter of suction area: 40 mm and 60 mm, suction cup: 20 mm to 50 mm
  • Suction surfaces made from FDA-compliant POM
  • Suction cup with 1.5 folds made from FDA-compliant SI-55 or SI-HD silicone or anti-static NBR-AS

Spring Plungers FSTE

  • Connection: M3, M5, G1/8” to G1/2”
  • Stroke: 5 to 90 mm
  • Integrated vacuum feed

Flexolink FLK

  • Connection: M10x1,5 to G1/2”
  • Deflection: max. 12°
  • Rubber buffer (vulcanised into position) as a joint

Clamping Equipment for Schmalz Consoles (single-circuit)

  • For 1-circuit vacuum systems
  • Hose-free
  • Pre-fixation on the console with guide strips
  • Height 50, 100 and 125 mm

Replacement Suction Plates

  • Replacement suction plates for restoring a vacuum block after wear

Clamping Equipment for Schmalz Consoles (two-circuit)

  • For 2-circuit vacuum systems
  • Hose-free
  • Pre-fixation on the console with vacuum
  • Height 50, 75, 100 and 125 mm

Vacuum Blocks VCBL-R

  • For all common grid tables
  • Fixation via positioning inserts
  • Integrated touch valve
  • Height 25, 45 and 125 mm

Clamping Equipment for SCM / Morbidelli Consoles

  • For 1-circuit vacuum systems
  • Hose-free
  • Mechanical pre-fixation on the console
  • Integrated touch valve
  • Height 32.7 and 50 mm

Vacuum Blocks VCBL-GL

  • Two-circuit vacuum system with hose connection
  • Secure and position workpieces using vacuum power
  • Height: 81.5 mm and 93.5 mm, additional heights on request

Clamping System Matrix-Plate

  • Clamping system made of high-strength aluminum
  • Optional friction pads (RI) for 30% greater shear force absorption
  • High dimensional accuracy: Flatness < 0.1 mm, parallelism < 0.05 mm

Our Business Units

Vacuum Technology for Automation

Wide range of individual components for designing your own vacuum systems. Customized ready-to-connect gripping systems.

Vacuum Lifters and Crane Systems

Ergonomic handling technology for manual work processes. The solutions consist of a vacuum lifter and compatible crane system.

Vacuum Clamping Technology

Vacuum clamping technology for reliable and warp-free processing of workpieces in CNC machining centers.

Check your price and delivery time

Components for automation, vacuum clamping technology and workshop equipment

Order directly

Schmalz News, Trade Shows and Job Offers

04/19/2018

Collaborative Rope Balancer: Handling Takes on a new Dimension

Schmalz's collaborative rope balancer combines efficient commisioning with delicate positioning. Motorized support for the operator's movements in all...

Read more
03/20/2018

Vacuum Solution Improves Ergonomics for Handling Eggs

Lüchinger + Schmid AG is a Swiss distribution and production company for eggs, egg products, chilled fresh products and frozen products. At the Flawil...

Read more
03/12/2018

Change Suction Cups with More Speed and Flexibility with Our New Adapter

Schmalz has developed a new adapter for vacuum blocks: Thanks to the AP-S4, VCBL-B-series vacuum blocks can also now be used on CNC machining centers...

Read more

Press Releases > Show all

Schmalz Media Center

Videos demonstrate the variety of
applications for vacuum technology.

Vacuum Technology from one of the Leading Worldwide Providers

Real competitive benefits thanks to modern vacuum technology

Vacuum technology is in demand in a variety of industry sectors and is utilized in many ways ranging from individual components to complete solutions. Schmalz is one of the world's leading providers, combining decades of experience and comprehensive expertise with the ambition to create custom solutions for our customers from industry and trade. We help companies in the automation technology, handling technology and clamping technology sectors to design their production processes more efficiently and strike new paths with the help of vacuum technology.

A feature of all vacuum components and systems is the use of a vacuum as a holding force. Vacuum technology is employed in a variety of industries – Schmalz aids and assists companies from a multitude of sectors, including the automotive industry, chemicals and pharmaceuticals, the glass and woodworking sector, logistics, packaging and wind energy. We place a special emphasis on meeting the specific requirements of different industry sectors and creating individual solutions with vacuum technology.

Formed in 1910, Schmalz is now one of the world's leading providers of vacuum technology for automation, handling and clamping technology. Our international network supports companies at home and abroad, providing you with real competitive benefits thanks to our expertise and many years of experience. Expert system consultants are there for you from the first planning steps to the commissioning and assembly of your system and beyond. You can look forward to working with a reliable and trustful partner that sets new benchmarks in your production processes with vacuum technology and impressive solutions with the highest degree of technical innovation and functionality.

Innovative vacuum technology: from single components to system solutions

With individual vacuum components ranging from suction pads (also: vacuum cups) to special grippers to vacuum generators, Schmalz has a hugely diverse product portfolio that can be precisely tailored to a variety of requirements. As well as this range of individual components, the portfolio includes Schmalz vacuum gripping systems, which are available as large-area or layer gripping systems and suction spiders. Their modular design gives these complete and ready-to-connect systems maximum flexibility for custom application.

Vacuum handling systems (e.g. Schmalz lifting devices) from Schmalz simplify work processes and ensure gentle and efficient handling of workpieces, while our clamping solutions offer precise and reliable clamping functions tailored to your requirements.

In the area of vacuum technology, Schmalz offers a hugely diverse product and service portfolio that can be adapted to create the optimum solution for specific customer needs and ideas. You can also find more information in our new vacuum component catalog, showcasing over 3,500 products on 700 pages – and guaranteed to have the right solution for any task.