Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Bellows suction cup (round) for very uneven workpieces
Size | 9 |
Suction cup material | Silicone SI |
Material hardness [Shore A] | 55 Shore A |
Material characteristics | FDA-compatible |
Nipple material | Aluminum |
Connection | G1/8"-M |
Number of folds | 2.5 |
Vacuum connection | G1/8"-M |
Attribute | Value |
---|---|
d2 | 4.10 mm |
dn | 3.50 mm |
Dmax(S) | 9.50 mm |
Ds | 9 mm |
G1 | G1/8"-M |
H | 21 mm |
LG1 | 7.50 mm |
SW1 | 14 mm |
Z (Stroke) | 3 mm |
Attribute | Value |
---|---|
Suction cup material | Silicone SI |
Material hardness [Shore A] | 55 Shore A |
Size | 9 |
Number of folds | 2.50 |
Connection | G1/8-AG |
Curve radius (min) (convex) | 10 mm |
Volume | 0.15 cm³ |
Suction force (-600mbar) | 0.79 N |
Pull-off force | 2.30 N |
Hose diameter (rec.) d | 4 mm |
Weight | 4.50 g |
Product family | FSG |
Ordering information: FSG 9 SI-55 G1/8-AG
Suction cup FSG (elastomer part + connection nipple) is delivered unassembled. The delivery consists of:
Available spare parts: suction cup FG, connection nipple SA-NIP