Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Needle gripper "SNG-V", particularly robust version
Number of needles | 6 |
Needle diameter | 1.2 mm |
Add. function | Variable stroke |
Needle stroke Z(NA) | 5 mm |
Pressure range (operating pressure) | 3.0 ... 6.0 bar |
Attribute | Value |
---|---|
B | 15 mm |
G1 | M5-F |
G3 | M5-F |
G4 | M5-F |
H | 39.80 mm |
L | 115 mm |
W(E) | 30 ° |
X1 | 29 mm |
X2 | 29 mm |
Z(NA) | 5 mm |
Attribute | Value |
---|---|
Number of needles | 6 |
Needle diameter | 1.20 mm |
Pressure range (operating pressure) | 3.0 ... 6.0 bar |
Operating temperature | 5 ... 60 °C |
Weight | 85 g |
Add. function | Variable stroke |
Product family | SNG-V |
Ordering information: SNG-V 6 1.2 V-S-5
Needle gripper SNG-V is delivered assembled.
Available spare parts: needle module, gripping surface
Available accessories: mounting plate (BEF-PL), holder system (HTS)