Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Suction plate (round), universal, for smooth and slightly rough surfaces
Size | 210 |
Suction cup material | Silicone SI |
Material hardness [Shore A] | 60 Shore A |
Connection | G1/2"-F |
Attribute | Value |
---|---|
d | 34 mm |
d2 | 163 mm |
Dmax(S) | 220 mm |
Ds | 210 mm |
G1 | G1/2"-F |
G2 | G1/4"-M |
G3 | G1/8"-F |
H | 25 mm |
H1 | 51 mm |
L2 | 36.50 mm |
LG1 | 13.50 mm |
LG2 | 13 mm |
LG3 | 6 mm |
Z (Stroke) | 5 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 1870 N |
Suction force d2 | 1250 N |
Volume | 192 cm³ |
Curve radius (min) (convex) | 750 mm |
Hose diameter (rec.) d | 9 mm |
Size | 210 |
Suction cup material | Silicone SI |
Material hardness [Shore A] | 60 Shore A |
Weight | 840 g |
Number of folds | 0 |
Product family | SPU |
Ordering information: SPU 210 SI-60 G1/2-IG TV
Suction plate SPU (sealing ring + support plate) is delivered assembled. The assembly consists of:
Available spare parts: sealing ring DR-SPU, touch valve TV