Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Bellows suction cup (round) for very uneven workpieces
Size | 88 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 55 Shore A |
Nipple material | Aluminum |
Connection | G1/4"-F |
Number of folds | 2.5 |
Vacuum connection | G1/4"-F |
Attribute | Value |
---|---|
d2 | 29.30 mm |
dn | 8.20 mm |
Dmax(S) | 95.50 mm |
Ds | 89 mm |
G1 | G1/4"-F |
H | 101.50 mm |
LG1 | 12 mm |
SW1 | 21 mm |
Z (Stroke) | 34 mm |
Attribute | Value |
---|---|
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 55 Shore A |
Size | 88 |
Number of folds | 2.50 |
Connection | G1/4-IG |
Curve radius (min) (convex) | 100 mm |
Volume | 143.67 cm³ |
Suction force (-600mbar) | 40.46 N |
Pull-off force | 286 N |
Hose diameter (rec.) d | 9 mm |
Weight | 180 g |
Product family | FSG |
Ordering information: FSG 88 NBR-55 G1/4-IG
Suction cup FSG (elastomer part + connection nipple) is delivered unassembled. The delivery consists of:
Available spare parts: suction cup FG, connection nipple SA-NIP