Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flachsauger (rund)
Attribut | Wert |
---|---|
d | 8 mm |
Dk | 12 mm |
Dmax(S) | 27 mm |
Ds | 25 mm |
H | 31 mm |
H2 | 18 mm |
Z (Hub) | 5 mm |
Attribut | Wert |
---|---|
Faltenanzahl | 0 |
Baugröße | 25 |
Saugerwerkstoff | Silikon SI |
Saugkraft | 24 N |
Materialhärte [Shore A] | 55 Shore A |
Produktfamilie | SG |
Bestellhinweise: SG 25 SI-55 N027